Fallback image
Product Image

Fisher™ D2T FloPro Control Valve

The Fisher D2T valve is ideal for use as a dump valve on gas separators and scrubbers. It is also well-suited for other high-pressure applications in natural gas production, compression, and processing.

Key Features

  • Includes a pipe plug that allows for the D2T body to be configured as a globe valve or angle valve.
  • 1 NPT end connections are available.
  • Features a CL900 (2250 psig) pressure rating.
  • FloPro field selectable flow rate for 1/4, 3/8, and 1/2 inch port size.
  • Solid Alloy 6 erosive service trim.
  • Has a full 2250 psig pressure drop capability.
  • Valve is NACE service ready.
  • ENVIRO-SEAL™ D2T packing system is available.