![image-[object Object]](/final-control-assets/products/_next/static/media/fallbackImage.5479940f.png)

Bettis RPE-Series Pneumatic Rack and Pinion Valve Actuator
Key Features
- Heavy duty body castings provide maximum protection in the harsh environment of process plant locations.
- Polyurethane powder coating provides excellent corrosion resistance on housing and end caps.
- One piece blow-out proof, pressure balanced, pinion allows safe in-field re-configuration from Fail-Close to Fail-Open.
- The aerospace type alloy 7075 T6 for the pinion, provides the best combination of corrosion resistance, high strength and a lightweight construction as well as providing protection against galvanic corrosion.
- Precision dual stroke adjustment provides accurate and intuitive end of stroke adjustment for the Open and Closed valve position.
- Low maintenance bearings for pistons and pinion.
- Accurately designed and machined components assure a perfect fit and long cycle life.
- Stainless steel or Deltatone™ coated fasteners.
- VDI/VDE 3845 (NAMUR) solenoid interface and top accessory interface.
- Dual ISO 5211 mounting patterns allow low-profile direct mounting to valves.
- Drive inserts on the valve flange make direct mounting flexible, either for square, flat head, or round with key way stems.