Clarkson KGA+ Heavy Slurry Knife Gate Valve
Key Features
- Improved secondary seal: Capable of being lubricated without disassembly, simplifying valve maintenance.
- Double-seated design: Provides bi-directional flow and shut-off, ensuring 100% isolation and zero downstream leakage.
- Unobstructed flow: Eliminates turbulence and minimizes pressure drop across the valve while preventing solids from collecting and obstructing gate closure.
- Full flange body design with available flange drilling including ASME B16.5, PN10 & PN16 (per DIN and BS standards), and Australian Table D & E (per AS 2129) among others.
- Simplified two-piece body design allows for easier rebuilds.
- Higher optional pressure rating possible with selected gate materials, can be rated up to 200 psi