Features

  • With single and double acting Actuators in 13 sizes, ranging from 12 Nm to 4100 Nm (106 to 36,474 lbf.in).
  • Fit and Forget robust, corrosion resistance design.
  • Easy to install actuator which functions faithfully giving many years of dependable performance.
  • The hard anodized high grade aluminum (7075 T6) pinion, provides the best combination of corrosion resistance, high strength and a lightweight construction as well as providing protection against galvanic corrosion.
  • Modular construction allows easy spring or action changes.
  • Dual valve flange drilling patterns and interchangeable drive inserts allows for direct mounting capability and reduces the need for valve mounting kits.
  • Compliance to NAMUR interface standard allows the actuator to be packaged with a wide range of accessories.
  • Dual Stroke Adjustment allows easy setting of the valve stroke which prevents premature valve failures.
  • Construction with standard components for delivery in a variety of frequently used configurations.
Read More...
Features

Specifications

Power Source

Pneumatic

Product Type

Pneumatic Rack and Pinion Actuator

Actuation

Quarter-turn

Certifications

ROHS3, REACH, ATEX, PED and Machinery Directives, SIL3, IP66/67

Control Type

On/Off, Positioning, Modulating, ESD

Valve Type

Ball, butterfly,  plug and any other quarter turn application

Operating Temperature

Standard -20°C to +80°C (-4°F to +176°F). Optional high and low temperature options

Torque

13 sizes: 12 Nm to 4100 Nm (106 lbf.in to 36,474 lbf.in)

Operating Pressure

up to 8.3 bar / 120 psi


Read More...
Specifications

Documents & Drawings

Please enable JavaScript to use this website.