No image available
No image available
Your request is being processed.
Emerson-P-EPSCPE100

PACSystems™ RSTi-EP CPE100 Standalone Controller

Product Description

Compact, high performance controller

Specifications

Part Number
EPSCPE100
Storage
1MB
I/O
2k Bits Discrete I/O, 32k Words for Analog I/O
Redundancy Support
Media Redundancy Protocol (MRP)
Ethernet Communications
SRTP Client/Server (Max 8 Connections), Modbus TCP/IP (Max 8 Connections), OPC-UA Server (Max 8 Clients), EDG (Max 16 Exchanges), PROFINET (Max 8 IO Devices)
USB
1x USB-A 2.0
Memory Card
Micro SD
Ethernet Port
1x 10/100, 1x 3-port switch 10/100
Other Interface
1x RS-232

Features

  • Extended operating temperature range, enhanced diagnostics
  • PACSystems Family Compatable
  • DIN rail mounted
  • Achilles Level 2 certification indicates that it meets industry standards for reliability and communications robustness
  • Achilles Level 2 certification indicates that it meets industry standards for reliability and communications robustness

Documents & Drawings