Fallback image
Product Image

AT-Series Quarter-turn Worm Gear Operator

Our compact, lean-designed quarter-turn worm gear operators provide dependable manual control across a wide range of sectors. From power generation and water/gas pipelines to HVAC and general industrial use, these operators offer a streamlined solution without compromising on performance

Key Features

  • 27 models available up to 350,000 Nm torque and F-60 mounting base
  • Epoxy primer coating, and greased for life
  • Namur mounting available for limit switch box fitting
  • New ratios can be designed to meet any requirement
  • Standard input flanges (for actuator mounting) for ISO5211, MSS and DIN available
  • New ratios can be designed to meet any requirement