No image available
No image available
Your request is being processed.
Emerson-Wireless 1410S Gateway

Emerson Wireless 1410S Gateway

Product Description

The Emerson Wireless 1410S Gateway is the next generation of wireless infrastructure. Network flexibility allows users to strengthen or add to WirelessHART® networks seamlessly, while connecting with host systems and data applications. The gateway is designed for use with the Emerson Wireless 781S Smart Antenna to enable flexible remote antenna locations of up to 1300 feet (400 m), allowing users to create a wireless field network to fit the needs of even the most challenging applications and site requirements.

Specifications

Communication Protocol
WirelessHART, ISA100
Network Capacity
Up to 400 WirelessHART devices (with 200 per 781S) or 200+ WirelessHART & 100 ISA100 devices
Power Supply
10.5-30Vdc or IEEE 802.11 PoE
Certifications/Approvals
USA, Canada, ATEX, IECEx, China, Japan, INMETRO
Network Reliability
>99% data reliability with industry proven security
Hardware Options
Lightweight, modular design for greater deployment flexibility
Mounting
DIN-rail mount
Pole mount
Modular

Features

  • Gateway connects the WirelessHART self-organizing networks with any host system
  • Easy integration into control systems and data applications through serial and Ethernet connections
  • > 99% data reliability with industry proven security
  • Simple configuration and management of self-organizing networks
  • Ability to leverage sensor data from critical assets to eliminate blind spots, and improve productivity and safety of operations
  • The 1410S Gateway with the 781S Smart Antenna and the Cisco Catalyst IW6300 Heavy Duty Series Access Point together make the Emerson Wireless Access Point, delivering the next evolution of IIoT connectivity in a single solution

Documents & Drawings