No image available
No image available
Your request is being processed.
Plantweb-Insight Power Module Management Application

Plantweb Insight™ Power Module Management Application

Product Description

Streamline power module monitoring across multiple networks with the Plantweb Insight Power Module Management application. This application centralizes and consolidates power module data and analysis in one place, enabling users to view calculated insights of power modules for an entire facility. Providing enhanced visibility of device status, this monitoring solution includes estimated life calculations and alerts of high-consuming modules for effective maintenance and replacement planning.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • Dashboard offers comprehensive and immediate insight of all power modules across the facility for greater visibility.
  • Aggregated view of power module status quickly identifies potential issues to ensure reliable operational performance.
  • Strategic data analysis detects high-consuming devices to help improve overall operation efficiency.
  • Estimates of power module life enable effective maintenance planning and prioritization.
  • Dashboard summary view provides sortable and searchable data and exportable reports of individual power modules.

Documents & Drawings