No image available
No image available
Your request is being processed.
Plantweb-Insight Steam Trap Application

Plantweb Insight™ Steam Trap Application

Product Description

The Plantweb Insight Steam Trap application is an industrial analytics solution that analyzes data acquired through wireless instrumentation and existing infrastructure. The application uses machine learning based asset models and analytics and easily integrates with existing infrastructure. Offering continuous steam trap status monitoring, including failure modes and analysis of economic and environmental impact, the application helps your facility improve maintenance prioritization and energy efficiency.

Specifications

Operating System
VMware Virtual Hardware Version 16 or higher or Microsoft Hyper-V Configuration Version 8.0 or higher
  • 4 dedicated processors minimum
  • 8GB RAM minimum
  • 512GB of free hard drive space
Communication Protocol
HART-IP client, OPC-UA client/server, Modbus TCP/IP server, REST API

Features

  • Easy-to-use visual dashboard display offers in-depth and continuous monitoring of steam traps for enhanced insight
  • Steam trap status algorithm, developed from decades of experience and analytics
  • "Inactive", "blow through", "plugged" and "flooded" failure modes are immediately displayed for increased efficiency
  • Calculated insights of steam trap status, including failure modes, help optimize maintenance
  • Existing systems and wireless infrastructure are easily integrated, linking them to the Industrial IoT
  • Remote connectivity enables access via desktop or mobile devices
  • Flexible software installation is accessible from many web browsers
  • Automatic device data interpretation provides actionable information that enables better decision making
  • Continuous monitoring of key assets improves reliability, safety, environmental impact and energy efficiency

Documents & Drawings