image-[object Object]
Product Image

Fisher™ Yarway™ 25 VenTemp Desuperheater

The Fisher Yarway 25 VenTemp Desuperheater is designed primarily for use in low capacity superheated steam systems where the load is fairly constant. The design provides a simple, cost conscious but effective method of steam temperature control.

Key Features

  • Forged construction
  • Low pressure loss over the desuperheater station
  • Water pressures marginally above steam pressure
  • Venturi nozzle type
  • Wide range of Cv (Kv) capacities available
  • Pressure class and connections: ASME B16.5 class 150 to 2500, EN 1092-1 class PN 25 to 400, Buttweld connections to ASME B16.25 or DIN 2559
  • Materials: ASTM SA105, SA182 F11, SA182 F22 or SA182 F91, P250GH, 1.7335 or 1.7380, Other materials upon request