No image available
No image available
Your request is being processed.
Hancock-P-P000411

Hancock Cast Steel - ASME 150-600

Product Description

A range of ASME Class 150, 300 and 600 bolted bonnet cast steel valves, with metal-to-metal seating in flanged or butt weld ends

Specifications

End Connections
Butt Weld , Flanged
Application
Boilers , Cogeneration , General Service , HRSG , Pumps , Valves & Manifolds , Biomass Boiler and Power Boiler , Balance of Plant
Material
Carbon Steel , Stainless Steel and Alloy Steel
Operating Temperature
High Temperature
Pressure Class
ASME 150 , 300 , 600
Connections standards
Flanged: ASME B16.5 , Butt weld: ASME B16.25.
Testing Standard
API 598 , API 6D (optional)
Design Standard
API 600 , BS 1873 , BS 1868.
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings