image-[object Object]
Product Image

KTM Model Metaltite Metal Seated

Metal seated configuration delivering reliable sealing across a wide temperature range for fluid applications.

Metaltite® metal seated ball valves have excellent sealing characteristics suitable for various fluids services with a wide range of operating temperatures

Key Features

  • High precision machining results in superior ball and seat interfacing for tight shutoff conforming to ANSI / FCI 70-2 Class V (Class VI as option)
  • Spring loaded seat maintains close contact with the ball assuring tight sealing even at low pressures. This results in stable opening and closing torques at high differential pressures over a wide range of temperatures
  • The combination of metal seats and graphite seals ensure fire-safe capabilities
  • Various material components are available for a variety of service application up to 500ºC
  • Uniquely designed trunnion mounted valves are also available for powder service
  • KTM can provide a complete valve and actuator as ‘package’ for special applications including powder and super speed applications
  • Surface-hardened ball and seats allow use in more severe applications such as slurries, pulp stock and other abrasive media in long life
  • Ball surface hardening process can be chosen. (For details, please refer to page 2) Hard chrome plating Nickel alloy overlay Tungsten carbide Chrome carbide