image-[object Object]
Product Image

Kunkle Valve Series 900 Safety Relief Valves

Bronze, steel and stainless steel safety relief valves for air, gas, steam, liquid and vacuum with ASME, PED and NB certifications.

Bronze, steel and stainless steel safety relief valves for air, gas, steam, liquid and vacuum service that meet ASME Section VIII, ‘UV’; Section I, ‘V’, are National Board certified and PED certified for non-hazardous gas

Key Features

  • Heavy duty cast valve bodies.
  • Seats lapped to optical flatness.
  • Available with resilient soft seats for superior leak-free performance.
  • Standard SS spring for temperatures to 550°F (288°C). Optional alloy spring to 800°F (427°C).
  • Threaded cap standard (back pressure tight). Maximum back pressure 50 psig [3.4 barg].1
  • Hex on valve nozzle provides for easy installation.
  • Warn ring offers easy adjustability.
  • Pivoting disc design offers exceptional seat alignment.
  • Guide to nozzle ratio reduces friction.
  • Full nozzle design for optimum flow performance.
  • Threaded side outlet for piped off discharge to eliminate fugitive emissions.
  • Each valve tested and inspected for pressure setting and leakage.