Marston Bursting Discs
Non-reclosing pressure relief devices from conventional designs to composite units and reverse buckling discs.
Key Features
- Single action devices that offer the ultimate over-pressure protection for vessels.
- React to pressure differences between the process and the vent.
- Can be manufactured to almost any recognized standard bore diameter, depending on the bursting pressure, operating pressure and related temperatures.
- Special bore diameters available to meet specific constraints.
- Broad range of materials options.
- Wide range from simple forward acting tensile loaded assemblies to grooved reverse-buckling compression loaded units.