Fallback image
Product Image

Tartarini™ PS and RE Series Pilots

PS and RE Series pilots are mainly used in natural gas, air, or other non-corrosive gas applications. All PS/ Series pilots are supplied with a filter (5µ filtering degree) and built-in pressure stabilizer, with the exception of pilots Types PSO/79 and PSO/80.

Key Features

  • High Sensitivity
  • Improved Performance
  • Accuracy