Fallback image
Product Image

Tartarini™ R Series Double-Stage, Spring-Loaded Pressure Reducing Regulators

R Series spring-loaded regulators provide pressure reducing control for domestic and industrial use, such as burners, furnaces, boilers and other installations requiring proper regulation and quick response time. These regulators can be used with non-corrosive gases, such as natural gas, compressed air and nitrogen.

R Series regulators achieve high accuracy and flow rates even with low inlet pressure and strong inlet pressure variations.

Key Features

  • Two Stage Regulation
  • Built-In Relief Valve
  • OPSO UPSO slam shut valve
  • Manual Reset