No image available
No image available
Your request is being processed.
Tartarini-P-V50 V60 V20-2

Tartarini™ V/50, V/60, and V/20-2 Series Spring-Loaded Relief Valve

Product Description

The automatic spring-loaded relief valves are designed to keep line pressure below preset values. They are mounted downstream of regulators and perform the specific function of releasing small amounts of gas in the event of the regulator not closing properly. V Series is in conformity with the Pressure Equipment Directive PED 97/23/EC and is classified in Max. Category I

Specifications

Configurations
V/50&V60: for very low pressure applications
V/51 & V/61: for low pressure applications
V/52 & V/62: for middle pressure applications
V/20-2: medium and high pressure
Allowable Pressure
V/50 : 4bar
V/60 : 2,5bar
V/20-2 : 100bar
Set Range
V/50: 0,03 to 0,08bar
V/51: 0,07 to 0,75bar
V/52: 0,7 to 2bar
V/60 : 0,03 to 0,09bar
V/61: 0,08 to 0,75bar
V/62: 0,70 to 2bar
V/20-2: 1,5 to 40bar
Orifices
V/50: 1-1/4inch (32mm)
V/60: 1-1/2inch (38mm)
V20/2 : 1inch (25mm)
Threaded Connections
V/50: 1x1-1/2inch BSP
V/60: 1-1/2x2inch BSP
V/20-2: 1inch NPT

Documents & Drawings

Features

  • Effective Release Capacity
  • Compact Size
  • Easy Maintenance