![image-[object Object]](/final-control-assets/products/_next/static/media/fallbackImage.5479940f.png)
Yarway Series 5525/5535 Globe Valves
Key Features
- Micrometer dial indicator is standard equipment to ensure accurate repeatable control settings.
- Available in Class 800 ASME pressure classes, threaded (FNPT), and socket weld.
- Valves are available with quadruple V-Port discs to ensure excellent controllability and flow.
- All internal surfaces are accurately machined to provide excellent performance.
- Renewable seat rings made from hardened stainless steel and faced with Stellite.
- The disc is hardened, ground and lapped for accurate, leak free sealing.
- Standard material is carbon steel body (ASME SA105) with 13% chrome stainless steel trim.
- GRAFOIL® packing is standard.
- Code compliance with ASME B16.34 and the ASME Boiler and Pressure Vessel Code, Section I.