Optimizing Emissions Control for Cleaner Operations

Selective Catalytic Reduction (SCR)

Selective Catalytic Reduction (SCR) systems are critical for reducing nitrogen oxide (NOx) emissions in industrial processes. By converting NOx into harmless nitrogen and water vapor, SCR technology helps facilities meet stringent environmental regulations while maintaining operational efficiency.

Enhancing Selective Catalytic System Performance
Integrated Control and Monitoring Solutions

Enhancing Selective Catalytic System Performance

Achieve optimal NOx reduction with precise control strategies

Implementing advanced control systems and real-time monitoring tools enables precise management of ammonia injection and catalyst activity within SCR units. This approach ensures effective NOx reduction, minimizes ammonia slip, and extends catalyst life, leading to improved environmental

Precision in Ammonia Injection

Accurate Measurement for Optimal Performance

Overwhelming a reactor with too much feedstock reduces effectiveness, so monitoring feedstock flows is critical to meeting quality standards and delivering on-spec, high-value chemicals. Having the right measurement and control strategy to measure material addition or feed flow, and to detect composition changes, enables operators to optimize conversion efficiency, and frees technicians to perform higher value-added work. Emerson’s measurement devices avoid errors that affect reaction rates and resulting off-spec product, which requires costly reprocessing. 

Measuring Material Feed Additions

image

Overwhelming a reactor with too much feedstock reduces effectiveness, so monitoring feedstock flows is critical to meeting quality standards and delivering on-spec, high-value chemicals. Having the right measurement and control strategy to measure material addition or feed flow, and to detect composition changes, enables operators to optimize conversion efficiency, and frees technicians to perform higher value-added work. Emerson’s measurement devices avoid errors that affect reaction rates and resulting off-spec product, which requires costly reprocessing.

Solutions Backed by Expert Technologies

Business Groups in SCR

Reducing NOx emissions efficiently requires a collaborative approach across technologies. Our business groups provide the advanced systems, intelligent devices, final control solutions, and testing tools needed to optimize selective catalytic reduction (SCR) systems. Explore how each group contributes to more sustainable, compliant operations.

Understand Emissions Control

Frequently Asked Questions (FAQs)

Learn more about how SCR systems reduce NOₓ emissions, what factors influence catalyst performance, and how to optimize reagent injection. Discover how Emerson solutions support compliance, reliability, and efficiency in emissions control applications.

The performance of a catalytic reactor is influenced by several key factors. Catalyst activity and selectivity are crucial, as they determine the catalyst's ability to facilitate the desired reaction and produce the desired products. Catalyst deactivation over time can impact performance, and factors such as reaction temperature and pressure affect the reaction rate and selectivity. Residence time, feed composition, and mass and heat transfer efficiency also play significant roles. Reactor design, catalyst preparation, and regeneration techniques influence performance, and understanding the specific reaction kinetics is essential. Considering and optimizing these factors are important for achieving efficient and effective catalytic reactor operation.

Safety considerations associated with catalytic reactors are crucial to prevent accidents and protect personnel and the environment. These considerations include proper handling of toxic or reactive catalysts, preventing flammability and explosiveness, managing high temperatures and pressures, ensuring material compatibility, implementing proper ventilation and gas monitoring, addressing catalyst deactivation and regeneration, establishing emergency response procedures, utilizing process control and automation, and providing adequate training and awareness. Compliance with regulations and industry best practices is essential for maintaining a safe operating environment.

Some reactors require a constant feed of catalyst to the reactor. If catalyst feed to a reactor is not carefully controlled, the process can experience increased safety risks, off-spec product, and poor utilization. But it’s a difficult thing to control: too little catalyst and the reaction doesn’t occur, but for exothermic reactions, too much can cause a temperature spike and create a safety issue. Both cases result in an unplanned shutdown and lost production. Using Emerson’s Coriolis mass flow meters with concentration measurement capability on the reactor infeed line ensures efficient reactor performance. The concentration capability uses inline density and temperature data to calculate real-time concentration of the catalyst in the feed.

In chemical engineering, various reactor types are employed depending on the reaction specifics and operational requirements. These include batch reactors, operating as a closed system where the reaction happens over time with no inflow or outflow of substances. continuous stirred-tank reactors (CSTR) and plug flow reactors (PFR) are open systems where reactants and products flow continuously, with the former involving immediate mixing of inputs and the latter having a “plug” flow mechanism. Semi-batch reactors combine features of both batch and continuous systems, allowing either continuous inflow of reactants or outflow of products. Packed bed reactors (PBR) and fluidized bed reactors involve solid catalyst particles to enhance reaction rates, with PBRs having reactants flow over packed catalysts and fluidized bed reactors suspending catalysts in a fluid. Membrane Reactors allow simultaneous reaction and separation of products, while photochemical reactors enable reactions using light energy.