Cavitation in Control Valves

Fisher anti-cavitation trims for control valves help eliminate or control cavitation damage in clean and dirty service.

Control valve plug with cavitation damage

Understanding Cavitation in Control Valves

Cavitation is the formation and collapse of vapor bubbles (cavities) in the liquid  flowstreams caused by changes in pressure and velocity. There are four primary negative side effects of uncontrolled cavitation in control valves: high noise, excessive vibration, material damage, and deterioration of flow effectiveness. Physical damage to valve trim is usually characterized by a pitted, rough appearance.

Products

Fallback image

Principles of Control Valve Cavitation

Definition

Definition

Cavitation in control valves occurs only with liquid flows—gases cannot cavitate.

Vapor bubbles form if the liquid’s pressure falls to near the vapor pressure as the liquid passes through the control valve. Bubbles can suddenly collapse or implode as the pressure increases down line, producing cavitation.

Cavitation is one of the results of choked flow. It is the point at which increasing the pressure drop while maintaining a constant inlet pressure yields no further increase in flow rate.

Cavitation Videos

video-media
Fisher Cavitrol Hex Trim Product Demo | 2023 Virtual Emerson Exchange

Come along as we demonstrate the Fisherâ„¢ Cavitrolâ„¢ Hex Trim, which provides improved performance for severe service applications and maintains the efficiency of a rotary valve.

Fisher Cavitrol Hex Trim Product Demo | 2023 Virtual Emerson Exchange

Come along as we demonstrate the Fisherâ„¢ Cavitrolâ„¢ Hex Trim, which provides improved performance for severe service applications and maintains the efficiency of a rotary valve.

Vibration testing Fisher valve actuator

Control Valve Vibration

Reduce maintenance costs with Fisher control valves and instrumentation that can withstand damaging vibration.