Ideal for shut-off service in oil, gas and petrochemical applications
Our wide range of Shutoff Globe Valves provides forged and cast valve solutions to the DIN and ASME power, petrochemical, oil and gas and water industries. Available in T, Y and Angle Patterns, these high integrity globe valves are used for high or low pressure and temperature applications requiring leak-tight shut-off, throttling and frequent operation. They offer cost-effective, repairable solutions for simplified maintenance, reducing downtime and increasing efficiency. Specialist solutions are available with custom engineering in a range of special materials designed to withstand high pressures, abrasion and extreme temperatures.