Boiler Surface Blowdown Valves

Surface blowdown valves (also known as a continuous blowdown valves) are critical to the efficient functioning of boilers and steam systems. These valves must discharge enough boiler water to prevent accumulating dissolved solids from causing carry-over into the steam distribution system. Because the surface blowdown valve is releasing high pressure boiler water, it is critical that it withstand damage from flashing and wiredraw.

Learn More About Boiler Surface Blowdown Valves

Hy-Drop Throttling Valve

What is the purpose of Boiler Surface Blowdown Valves?

A surface blowdown valve (also known as a continuous blowdown valve) removes total dissolved solids (TDS) from inside boilers. 

 

Dissolved solids are introduced to the boiler through raw makeup water. As the water flashes into steam within the boiler, it leaves behind dissolved solids. High concentrations of dissolved solids prevent steam bubbles from bursting as they reach the water surface in the boiler causing  bubbles and foam to carry-over into the steam distribution system. Carry-over water contains suspended solids causing scale in heat exchangers, valves, regulators, and steam traps. Carry-over water in steam distribution piping can also cause water hammer damage.