Tailings Pipeline & Spigot Isolation
Extend maintenance intervals and ensure environmental protection with valves engineered for trouble-free operation in remote locations.
Maximize Mill Uptime With Reliable Tailings Management
Mill waste, or tailings, are abrasive and cause severe wear on piping components as they are collected and delivered to the tailings storage facility (TSF). Tailings applications often see the highest solids content slurry, and highest pipeline volume, and can have a wide range of pressures. Isolation valve performance and life span have a direct impact on mill throughput and operating costs.
Tailings Pipeline & Spigot Isolation Resources
Achieve efficient, reliable and sustainable tailings management.
Prevent valve jamming with Emerson’s Clarkson KGD Knife Gate Valve
Experience unparalleled performance with the Clarkson SU10R Knife Gate Valve
Consult a Tailings Pipeline & Spigot Isolation Expert
Recommended Tailings Pipeline & Spigot Isolation Products
The following products can provide zero leakage shutoff through high pressure, high solids content slurry. These valves are engineered for an extended cycle life in abrasive media and rapid, on-site repair to maximize uptime.
Loading...
Loading...
Loading...
Loading...
Loading...
Tailings Pipeline & Spigot Isolation Expert Insights
Tailings Pipeline & Spigot Isolation Frequently Asked Questions
“Tailings" refer to the materials left over after the process of separating the valuable fraction from the uneconomic fraction (gangue) of an ore. Tailings are the by-products of the extraction processes used in mining to recover metals, minerals, or coal.
A spigot refers to a specific outlet used in the distribution of tailings in a tailings storage facility (TSF), such as a tailings dam or a tailings pond. The primary function of a spigot is to discharge the tailings slurry into the designated area in a controlled manner.
Selecting the appropriate valves for tailings pipelines is critical to ensuring optimal performance, durability, and safety specific to your tailings pipeline system.
It ensures that tailings are managed in a controlled, predictable manner, minimizing risks to people, the environment, and infrastructure.