WATER

Reverse Osmosis Valves

Engineered for the harsh realities of seawater desalination to improve the efficiency the reverse osmosis process.

Conductivity Measurement in the Desalination of Seawater

Why Reverse Osmosis Demands More from Your Valves

Reverse osmosis (RO) has become the leading technology for seawater desalination. This process is critical for producers seeking sustainable freshwater solutions, especially in regions facing water scarcity. However, RO systems are highly sensitive to pretreatment quality and operate under extreme pressure conditions ranging from 15 to 80 bar (220 to 1160 psi) making valve performance a pivotal factor in plant efficiency.

 

The corrosive nature of seawater and brine, combined with high salt and chlorine content, creates a hostile environment for traditional valve designs. Fouling, scaling, and pressure fluctuations can lead to premature wear, costly maintenance, and even full membrane stack shutdowns. That’s why Emerson’s Vanessa Series 30,000 Triple Offset Valves are purpose-built to meet these challenges head-on. With a metal-seated, non-rubbing design and predictable torque demand, they ensure zero leakage, high reliability, and smooth pressure control, protecting your membranes and maximizing uptime.

Reverse Osmosis Process

Fallback image

Videos for Reverse Osmosis Valves

video-media
Vanessa Triple Offset Valves – Overview