In a plant or manufacturing facility, poorly functioning valves can directly cause fugitive emissions. Companies must consider the cumulative impact of these emissions from the hundreds, if not thousands, of valves in a typical facility. Outdated and incorrectly specified valve designs negatively impact profitability and put plant personnel, the community, and the environment at risk.
Submit the form to watch this information-packed webinar in which Emerson experts will:
- The connection between poorly operating valves and fugitive emissions.
- The types of non-compliance penalties companies face, with a focus on the North American market.
- Key valve challenges, including main problems with outdated technology, high-frequency cycling, temperature cycling, challenging media, accessibility, and downtime risks.
- Features that must be considered when upgrading emitting valves.
- A review of various valve technologies to prevent or reduce fugitive emissions across oil and gas upstream, midstream, and downstream/refining operations.