Anderson Greenwood Liquid Storage Internal Tank Valves
Key Features
- Fail safe isolation as the weight of the disc will always close the ITV when not being held open by the operator.
- Self-seating disc designs provide perfect seating regardless of minor misalignments.
- All SS construction and PTFE-coated rotating joints surface provide full compatibility with cryogenic temperatures.
- Eliminates damaging up-loads on the tank bottom by limiting the force from the open and close operators.
- Redundant opening cables provided to allow manual operation if necessary.
- Pressure equalizing pilot valve integral with the valve disc.