Fallback image
Product Image

Bettis HQ-Series Quarter-turn Electric Valve Actuator

Compact, robust, and easy-to-use electric actuator engineered for quarter-turn valves (ball, butterfly, plug, and others), offering reliable and safe operation, a lightweight design, and enhanced corrosion protection for long-lasting performance.

Key Features

  • Declutchable manual override
  • Terminal block is color coded for easy identification
  • Self locking worn gear design 
  • Built-in thermal protection (thermostat), opens at 150 ±5 °C and closes at 97 ±15 °C
  • Optional Adders Include:
    • Rechargeable Battery Pack for emergency fail-safe operation
    • Current Position Transmitter (4 to 20 mA DC)
    • Proportional Control Unit (modulating), input/output: 0 to 10 V DC or 4 to 20 mA DC Duty Cycle: S4 40 to 70%, 800 to 1200 starts/hour (room temperature, average load of 50% of maximum torque)