Bettis NG-Series Pneumatic Valve Actuator
Key Features
- Independently tested to include LOCA (Loss of Cooling Accident), meets IEEE 382 standards, seismic, and various aging processes required to meet current nuclear qualification criteria.
- Suitable for use in demanding applications requiring SIL environment
- Patented Tension-Lok device positively locks the spring module to allow its safe removal and installation, eliminating accidental release of the spring force
- PED 97/23/EC compliant to meet the stringent requirements of pressure mounting vessels
- Meets both IP66 and IP67M specifications for submergence and high pressure water deluge test and offers superior water ingress and corrosion protection
- Offers multiple configurations, with a modular design that enables safe field maintenance and reduced inventory costs