

LINER KIT SPAREPARTS CLARKSON SERIES SU10R PU FRICTN MOD BLACK/K-LON AFPL
Part Number: ISV-1531961
Qty:
SPAREPARTS CLARKSON
TYPE: - LINER KIT
FIGURE: - SERIES SU10R
TRIM/MATERIAL: - PU FRICTN MOD BLACK/K-LON AFPL
SIZE: - DN400/NPS16
P/N: - 2355540
KIT CONSIST OF
P/N 2330076: - LNR 400 SU10R PU FRICTN MOD BLACK (QTY: 1)
P/N 2301169: - PKG 12.5MM K-LON AFPL (QTY: 189)
P/N 2355545: - ACC CLA SU10R STARTER CORD (QTY: 300)
Related Products