

LINER KIT SPAREPARTS CLARKSON SERIES SU10R PU FRICTN MOD BLACK/K-LON AFPL
Part Number: ISV-1531964
Qty:
SPAREPARTS CLARKSON
TYPE: - LINER KIT
FIGURE: - SERIES SU10R
TRIM/MATERIAL: - PU FRICTN MOD BLACK/K-LON AFPL
SIZE: - DN600/NPS24
P/N: - 2355543
KIT CONSIST OF
P/N 2330079: - LNR 600 SU10R PU FRICTN MOD BLACK (QTY: 1)
P/N 2035475: - PKG 14MM K-LON AFPL (QTY: 412)
P/N 2355545: - ACC CLA SU10R STARTER CORD (QTY: 420)
Related Products