

SECONDARY SLEEVE RETAINER KIT, TIER 2 SPAREPARTS CLARKSON KGF NR
Part Number: ISV-1538926
Qty:
SPAREPARTS CLARKSON
TYPE: - SECONDARY SLEEVE RETAINER KIT, TIER 2
FIGURE: - KGF
TRIM/MATERIAL: - NR
SIZE: - DN600/NPS24
P/N: - 11568269
KIT CONSIST OF
P/N 11471150: - SLV KGF24 NR ZC271-65 MK3 (QTY: 2)
P/N 11115997: - SEA SEC KGF24/KGH24 EPDM ZC301-61 MK3 (QTY: 1)
P/N 11116000: - RET SEA SEC KGF24/KGH24 STL PNT MK3 (QTY: 1)
P/N 11013418: - WSH FLA 5/16 STD 18-8 .375 X.875 X.083 (QTY: 20)
P/N 11027486: - WSH LOC 5/16 HELICAL 316 (QTY: 20)
P/N 11026236: - SCW 5/16-18 X1 HHCS 18-8 (QTY: 20)
P/N 11116106: - PHM KIT FLG RET KGF24 NR 150 FLG BND (QTY: 1)
Related Products