

SECONDARY SLEEVE RETAINER KIT, TIER 2 SPAREPARTS CLARKSON KGF EPDM
Part Number: ISV-1538944
Qty:
SPAREPARTS CLARKSON
TYPE: - SECONDARY SLEEVE RETAINER KIT, TIER 2
FIGURE: - KGF
TRIM/MATERIAL: - EPDM
SIZE: - DN400/NPS16
P/N: - 11568255
KIT CONSIST OF
P/N 11101915: - SLV KGF16 EPDM ZC310-68 MK3 (QTY: 2)
P/N 11015645: - SEA SEC KGF16/KGH16 EPDM ZC301-61 MK3 (QTY: 1)
P/N 11015635: - RET SEA SEC KGF16/KFH16 STL PNT MK3 (QTY: 1)
P/N 11013418: - WSH FLA 5/16 STD 18-8 .375 X.875 X.083 (QTY: 16)
P/N 11027482: - WSH LOC 5/16 HELICAL 18-8 (QTY: 16)
P/N 11026236: - SCW 5/16-18 X1 HHCS 18-8 (QTY: 16)
P/N 11449011: - PHM KIT FLG RET KGF16 EPDM 150 FLG BND (QTY: 1)
Related Products