Clarkson KGH High Pressure Slurry Knife Gate Valve
Key Features
- High pressure designs for the most challenging applications:
KGF: 20 bar (300 psi) CWP optional gate provides 31 bar (450 psi) CWP
KGF-HP: class 300 (51 bar [740 psi] CWP) - 100% isolation bubble-tight shut-off results in absolute zero downstream leakage.
- Double-seated design provides bi-directional flow and shutoff.
- Field replaceable elastomer sleeves.
- Dynamic, self-adjusting secondary seal.
- Unobstructed flow helps eliminate turbulence and minimizes pressure drop across valve.