EIM 2000HP Pneumatic Valve Actuator
Key Features
- Utilize direct natural gas pressure to actuate a pipeline valve where reliable electricity is not available
- Replaces a gearbox handwheel with a gas-driven actuator
- EIM actuator gear housings are factory filled with a high quality lubricant carefully selected to ensure proper performance under specified operating conditions
- Well suited for any industrial or pipeline application where compact design, simple manual override, travel limits, and torque protection are desired
- Adaptable to quarter-turn or multi-turn applications
- Remote and local controls available