Asset Management Tag
Key Features
- Rugged Construction—The Asset Management Tag has a rugged phenolic plastic construction suitable for harsh industrial environments. The waterproof design is resistant to UV (ISO 4892-2), flame (UL 94 VO), vibration (IEC 68.2.6), shock (IEC 68.2.29), and impact (IECIK06).
- Mounting Versatility—Easy installation on new factory supplied assemblies or onto existing installed base utilizing a casing, yoke, or universal mounting.
- Intrinsically Safe—Certified for use in hazardous locations for both gas and dust environments.
- Customer User Interface—At your fingertips, quickly and accurately access asset information with the Asset Connect software designed to communicate with the Asset Management Tag. The app version is available for download via Google Play or Apple App Store.
- Asset Identification—Discover a valve’s identity with one scan and leverage the detailed information for inventory and maintenance purposes. Make gathering asset information safer, faster, and more accurate. Reduce the need for costly data entry with pen and paper, which is time consuming and error prone
- Safety & Efficiency—Acquire information on valves in hard to-reach or hazardous areas by scanning the tag from a safe distance. Use the RFID handheld reader to read and write tags and record repair and re-certification notes in real time. Avoid the time-consuming process of locating or scraping nameplates to uncover asset information.