
Fisher™ 1068F Rotary Vane Actuator
Key Features
- Accuracy -- The 1068F actuator vane and shaft are an integral casting, removing a means of lost motion or dead band. Clamped coupler used on size 5i through 15i spring return minimizes the possibility of lost motion between the actuator and valve shaft connection
- Integral Air Passage -- The 1068F sizes 5i through 15i spring return actuator incorporates an integral air passage that eliminates the need for external tubing and fittings when paired with a Fisher FIELDVUE™ DVC6200 digital valve controllers. The double acting unit will require minimal external tubing.
- Compact Construction -- Reduced valve/actuator envelope dimensions leads to more mounting flexibility when space is at a premium.
- Long Life Service -- Tested to over 1 million cycles. Rugged construction provides stability, corrosion resistance, and protection from demanding process control applications.
- Improved Ease of Use -- Integral mounting pad for DVC6200 eliminates the traditional mounting bracket and reduces the number of parts required to mount for the size 5i through 15i spring return and double acting actuators.
- Large Size Range -- The 1068 actuator offers sizes that cover torques up to 150,000 in•lb.