image-[object Object]
Product Image

Fisher™ 2100E Liquid Level Switch

The Fisher 2100 on/off pneumatic switch and 2100E electric switch sense high or low liquid levels. Typically, these switches pneumatically or electrically operate safety shutdown systems for field processing equipment in oil and gas production applications. The 2100 and 2100E switches use a displacer-style sensor located in an external cage that mounts on the outside of a vessel. Unless otherwise noted, all NACE references are to NACE MR0175-2002.

Key Features

  • The switch is isolated and sealed from the process through a corrosion-resistant displacer and torque tube assembly for reliability.
  • Materials are available for applications handling sour fluids and gases. These constructions comply with the metallurgical requirements of NACE MR0175-2002.
  • The 2100 and 2100E switch construction comes in a left-hand as well as a right-hand mounting version.
  • The explosion-proof, hermetically-sealed 2100E switch is offered as both a factory mounting and as an electric switch retrofit to the proven 2100 switch.
  • The displacer cage has two 1-inch NPT pipe plugs that can be removed and relocated for horizontal, instead of vertical, equalizing piping, or for installation of a bleed or drain valve.
  • Switching action for the 2100 and 2100E switches is field-reversible from high-level to low-level, or vice versa without additional parts.