Fallback image
Product Image

Fisher™ Baumann™ 24003 Three-Way Control Valve

The Baumann 24003 three-way control valve is ideally suited for control of flow and temperature where mixing or diverting service is required. This valve uses a rugged cast bronze or CF8M stainless steel body with S31600 austenitic stainless steel trim for extended service life.

Key Features

  • Optional Fisher ENVIRO-SEAL™ packing system to meet critical emission control requirements.
  • High quality type 316 austenitic stainless steel trim materials are available.
  • Superior dual plug and stem guiding provides increased stability during plug travel.
  • Multiple trim capacity reductions available to meet changing process requirements.
  • Epoxy powder coated actuator with stainless steel fasteners for corrosion resistance.
  • Multi-spring, field reversible actuator with reduced deadband, permits direct operation from remote signal devices.
  • Entire actuator and yoke can be removed from the valve assembly while maintaining packing integrity.
  • Fisher FIELDVUE™ digital valve controllers are available for remote calibration and diagnostics.