Fallback image
Product Image

Fisher™ CAV III Micro-Flat Trim

Fisher CAV III Micro-Flat trim is designed for clean, cavitating services with pressure drops of up to 241 bar (3500 psi) and very low flow rates. This is a combination of two distinct products; combining the cavitation control of Cavitrol III trim with the low flow rate capability of Micro-Flat trim.

Key Features

  • Wide Range of NPT Body Sizes and End Connections
  • Easy to Install and Maintain
  • Only Standard Tools Required for Pressure Adjustment and Orifice Removal
  • Fixed Factor Accuracy (PFM Approved)
  • Application Flexibility including Internal Relief, Non-Relieving, and Secondary Seat™ Protection
  • Secondary Seat Protection provides a secondary seating and disk surface in the event that damage to the primary disk or orifice seat or debris in the flow path inhibit lockup
  • Wide Range of NPT Body Sizes and End Connections
  • Easy to Install and Maintain
  • Only Standard Tools Required for Pressure Adjustment and Orifice Removal
  • Fixed Factor Accuracy (PFM Approved)
  • Application Flexibility including Internal Relief, Non-Relieving, and Secondary Seat™ Protection
  • Secondary Seat Protection provides a secondary seating and disk surface in the event that damage to the primary disk or orifice seat or debris in the flow path inhibit lockup