Fallback image
Product Image

Fisher™ Cavitrol™ Hex Trim

Fisher Cavitrol Hex trim provides improved performance for severe service applications and maintains the efficiency of a rotary valve. Cavitrol Hex reduces cavitation and noise effects that cause pipeline vibration

Key Features

  • Wide Range of NPT Body Sizes and End Connections
  • Easy to Install and Maintain
  • Only Standard Tools Required for Pressure Adjustment and Orifice Removal
  • Fixed Factor Accuracy (PFM Approved)
  • Application Flexibility including Internal Relief, Non-Relieving, and Secondary Seat™ Protection
  • Secondary Seat Protection provides a secondary seating and disk surface in the event that damage to the primary disk or orifice seat or debris in the flow path inhibit lockup
  • Wide Range of NPT Body Sizes and End Connections
  • Easy to Install and Maintain
  • Only Standard Tools Required for Pressure Adjustment and Orifice Removal
  • Fixed Factor Accuracy (PFM Approved)
  • Application Flexibility including Internal Relief, Non-Relieving, and Secondary Seat™ Protection
  • Secondary Seat Protection provides a secondary seating and disk surface in the event that damage to the primary disk or orifice seat or debris in the flow path inhibit lockup