Fisher™ Cavitrol™ III Trim
Key Features
- Wide Range of NPT Body Sizes and End Connections
- Easy to Install and Maintain
- Only Standard Tools Required for Pressure Adjustment and Orifice Removal
- Fixed Factor Accuracy (PFM Approved)
- Application Flexibility including Internal Relief, Non-Relieving, and Secondary Seat™ Protection
- Secondary Seat Protection provides a secondary seating and disk surface in the event that damage to the primary disk or orifice seat or debris in the flow path inhibit lockup