Fisher™ CAV4 Valve
Key Features
- Designed to prevent cavitation.
- Has a pressure drop limit of 552 bar (8000 psi).
- The protected seat design separates the shutoff function from the throttling function to protect seating surfaces from throttling wear.
- Hardened trim materials provide wear resistance, resulting in long trim life.
- Soft metal-to-metal seat provides tight shutoff without the need for periodic lapping.
- Cage-type trim allows removal and inspection of parts without taking the valve body out of the pipeline.