Fallback image
Product Image

Fisher™ CVX Steam Conditioning Valve

The Fisher CVX steam conditioning valve is designed to handle the moderate to severe applications in today's cycling power plants as well as provide precise pressure and temperature control for process applications.

Key Features

  • CVX Steam Conditioning Valve combines pressure and temperature control in a single valve
  • Optimized spray pattern with AF nozzle technology allows for a wide operating range to achieve optimal mixing and quick vaporization at all flowing conditions.
  • The trim package includes a nitrided cage for maximum life and is allowed to grow during thermally induced excursions. The plug is continuously guided and employs cobalt-based overlays for guide bands and tight metal-to-metal shutoff against the seat.
  • High temperature Fisher Bore Seal trim option is capable of providing Class V shutoff up to 593°C (1100°F).
  • The CVX has a compact body and trim profile, creating a lighter valve that requires less support without compromising structural integrity