D Series Pressure Reducing Pilot
Spence Pressure Regulator is a combination of D Series pilot and a Type E main valve. This regulator reduces a steady or varying initial pressure to a constant, adjustable delivery pressure. The D Series Pressure Reducing Pilot is a normally closed design with a packless construction. Can be used in conjuction with other pilots. Spring pressure ranges from 30 inches vacuum to 300 PSI.
Key Features
- Thick-walled Bodies
- Low Resistance-to-Flow for Increased Pump and Hose Service
Related Products