Fallback image
Product Image

Fisher™ FIELDVUE™ DVC6200PS Digital Valve Controller

Fisher FIELDVUE DVC6200p digital valve controllers are PROFIBUS PA communicating instruments with linkage-less, non-contact travel feedback. In addition to the traditional function of converting a digital signal to a pneumatic output pressure, the DVC6200p digital valve controller gives easy access to information critical to process operation, as well as process control. Using a compatible PROFIBUS PA configuration tool, you can obtain information about the health of the instrument, the actuator, and the valve. You can also obtain asset information about the actuator or valve manufacturer, model, and serial number and set input and output configuration parameters and calibrate the instrument.

Key Features

  • Offers an easy integration into control systems with Profibus PA.
  • Includes physical, transducer, AO, AI, DO, two DI, alarm transducer, and logbook function blocks.
  • Features linkage-less, non-contact feedback technology.
  • Equipped with robust, fully encapsulated electronics.
  • Device is configurable with electronic device description (EDD) or device type manager (DTM) software.
  • Available options include stainless steel material or remote mounting.