Fisher™ DVI Steam Conditioning Desuperheater
Key Features
- Accurate temperature control near saturation. Optimized spray pattern with optional AF nozzle technology allows for a wide operating range to achieve optimal mixing and quick vaporization at all flowing conditions.
- Nozzles can be easily removed, maintained, or replaced without having to replace the entire unit.
- The body is constructed from forged materials with no welds present in the flow stream.
- The DVI desuperheater can be located wherever is convenient in the pipeline.
- The DVI desuperheater is easily installed between flanged steam lines.
- The DVI desuperheater is available in sizes as small as NPS 1.