Fallback image
Product Image

Fisher™ easy-e™ ES Control Valve

The Fisher easy-e ES valve is your solution for a wide range of applications, including sulfide and chloride stress-cracking environments common to the oil and gas production industries. Available in globe or angle body, these valves can provide up to Class V or VI shutoff.

Key Features

  • ENVIRO-SEAL™ packing systems that provide an improved stem seal to help prevent the loss of process fluid are available. These packing systems feature PTFE or Graphite ULF packing with live-loading for reduced packing maintenance.
  • Streamlined flow passages provide excellent capacities and flow.
  • Rugged cage guiding provides high valve plug stability, which reduces vibration and mechanical noise.
  • Increased wear resistance of hardened stainless steel trim means longer-lasting service.
  • Valves are available with dimensions specified by EN/DIN standards.
  • Unless otherwise noted, references are to NACE MR0175-2002. Optional materials are available to meet NACE MR0103 and NACE MR0175 / ISO 15156.
  • Controlled compression of optional seat construction protects PTFE disk between metal disk seat and disk retainer.