Fisher™ easy-e™ ET Control Valve
Key Features
- ENVIRO-SEAL™ packing systems that provide an improved stem seal to help prevent the loss of process fluid are available. These packing systems feature PTFE or Graphite ULF packing with live-loading for reduced packing maintenance.
- Controlled compression of standard seat construction protects PTFE disk between metal disk seat and disk retainer. Excellent shutoff is maintained by a backup ring or spring-loading that forces the valve plug seal ring against the cage.
- Rugged cage guiding provides high valve plug stability, which reduces vibration and mechanical noise.
- Increased wear resistance of hardened stainless steel trim means longer-lasting service.
- Valves are available with dimensions specified by EN/DIN standards.
- Unless otherwise noted, references are to NACE MR0175-2002. Optional materials are available to meet NACE MR0103 and NACE MR0175 / ISO 15156.