Fallback image
Product Image

Fisher™ easy-e™ EWNS Control Valve

The Fisher easy-e EW series product line is available for a wide range of applications common to the oil and gas production industries. These valves meet a variety of service requirements, such as power plants where oversized piping is used to limit fluid flow velocity. They also perform well in noise abatement applications; for example, high pressure gas reducing stations where sonic velocities are often encountered at the outlet of conventional valve bodies.

Key Features

  • ENVIRO-SEAL™ packing systems provide an improved stem seal to help prevent the loss of process fluid. The ENVIRO-SEAL packing systems feature PTFE, Graphite ULF, or Duplex packing with live loading for reduced packing maintenance.
  • Expanded end connections of EW series valve bodies may reduce the need for line swages, while accommodating oversized piping arrangements used to limit fluid flow velocities.
  • NPS 12x8 CL900 EW series valve bodies with buttwelding end connections are capable of increased ASME ratings, called Intermediate Standard Ratings.
  • Rugged cage guiding provides high valve plug stability, which reduces vibration and mechanical noise.
  • Streamlined flow passages provide excellent capacities and flow.
  • NPS 4x2 to 12x8 valves are available with dimensions specified by EN/DIN standards.
  • Materials are available to meet NACE standards.
  • Increased wear resistance provided by standard, hardened stainless steel trim means long service life.