Fallback image
Product Image

Fisher™ easy-e™ EZ Control Valve

The Fisher easy-e EZ control valve is your solution for throttling or on/off control in chemical or hydrocarbon processing applications, or wherever control of non-lubricating, viscous, or other hard-to-handle fluids is necessary.

Key Features

  • Post-guiding provides valve plug stability with less chance of a sticking valve plug due to non-lubricating or sticky process fluids or build-up of entrained solids.
  • A flow-straightening, vaned seat ring is available to offer open- and closed-loop performance and may be used as a direct replacement for the non-vaned seat ring.
  • Complies with the Clean Air Act with ENVIRO-SEAL™ packing systems.
  • The process fluid flows through the trim, flushing away solid deposits above and below the guide bushing, thus reducing the possibility of a sticking valve plug.
  • Quick-change trim, with a clamped-in seat ring, reduces the disassembly time.
  • Low-flow requirements can be satisfied with standard restricted-capacity trim or with Micro-Form, Micro-Flute, or Micro-Flow valve plugs.
  • Streamlined flow passages provide greater capacities than most globe valves of the same line size.